Toothed Shafts DIN 5480, Toothed on Partial Length

Toothed Shafts DIN 5480, Toothed on Partial Length
  • Volume Discount
Material: Steel C35K, milled.
Toothed shafts with profile DIN 5480, toothed on partial length L1, with onesided solid shaft end.
For shaft-to-hub connection, for torque transmission and centering. Sliding fit with our corresponding hubs and flanged hubs DIN 5480. The smooth shaft ending with diameter tolerance h6 can be used as bearing seat.
Module 1.25. Pressure angle 30°.
Tolerance 8f.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
64811511
64812011
64812511
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spline shaft outer diameter D
(φ)
Profile
(mm)
No. of teeth Foot circle diameter d
(mm)
Shaft diameter Deh6
(mm)
Weight
(kg)

100.16 €

1 Available 4 Days 14.75W 15 x 1.25 x 101012.1150.7

217.78 €

1 Available 4 Days 19.75W 20 x 1.25 x 141417.1201.2

114.72 €

1 Available 4 Days 24.75W 25 x 1.25 x 181822.1251.9

Loading...

  1. 1

Basic information

Spline shaft overall length L(mm) 500 Material Steel (C35K) Surface Blank
Toothed length L1(mm) 145

Tech Support