Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
80850-23-25
Type | Related Components | Main material | Polyamide | Item | Tension relief |
---|---|---|---|---|---|
B3(mm) | 10 | H=Height(mm) | 25 | Suitable for | 80850-20-... |
RoHS | Yes | PL Edelstahl | No | Weight (ERP)(kg) | 0.0010 |
This page is Tension relief, plastic for energy chains, inner height 25 mm (80850-23), part number 80850-23-25.
You can find the detail information about specifications and dimensions on part number 80850-23-25.