Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07533-12045 |
07533-12055 |
07533-12065 |
07533-12075 |
07533-16055 |
07533-16065 |
07533-16075 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | K | A | B=Thread length | C | SW=key width | C Ø for shoulder screw | L=Length | G=thread / for thread | Tightening torque max. (Nm) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.76 € | 1 | 4 Days | M12 | 12 | 12 | 22 | 18 | 10 | 12 H7 | 45 | M12 | 88 | 0.0545 | ||
10.92 € | 1 | 4 Days | M12 | 12 | 12 | 22 | 18 | 10 | 12 H7 | 55 | M12 | 88 | 0.0625 | ||
11.16 € | 1 | 4 Days | M12 | 12 | 12 | 22 | 18 | 10 | - | 65 | M12 | 88 | 0.0720 | ||
11.29 € | 1 | 4 Days | M12 | 12 | 12 | 22 | 18 | 10 | - | 75 | M12 | 88 | 0.0809 | ||
11.88 € | 1 | 4 Days | M16 | 16 | 16 | 25 | 24 | 14 | 12 H7 | 55 | M16 | 216 | 0.1195 | ||
12.12 € | 1 | 4 Days | M16 | 16 | 16 | 25 | 24 | 14 | 12 H7 | 65 | M16 | 216 | 0.1350 | ||
12.48 € | 1 | 4 Days | M16 | 16 | 16 | 25 | 24 | 14 | - | 75 | M16 | 216 | 0.1510 |
Loading...
Main material | high carbon steel | Surface finish body | tempered, black oxidised | Form | B |
---|---|---|---|---|---|
Item | Shoulder Screw | Kind of fastening | hexagon socket | Product type | screw |
Surface finish component | ground | RoHS | yes |
Configure
Basic Attributes
D
K
A
B=Thread length
C
SW=key width
C Ø for shoulder screw
L=Length
G=thread / for thread
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes