Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21580-10-12 |
21580-10-16 |
21580-10-20 |
21580-10-25 |
21580-10-30 |
21580-10-40 |
21580-10-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | [D] Diameter (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | D1 (mm) | D2 (mm) | E (mm) | B (mm) | A (mm) | M | C (DIN 912) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.22 € | 1 | 4 Days | 12 | 33 | 19 | 13 | 16.5 | 5.2 | 10 | 27 | 18 | 40 | M6 | M4 | 0.0448 | ||
22.40 € | 1 | 4 Days | 16 | 38 | 22 | 13 | 18 | 5.2 | 10 | 32 | 20 | 45 | M6 | M4 | 0.0615 | ||
24.66 € | 1 | 4 Days | 20 | 45 | 25 | 18 | 21 | 6.8 | 11 | 39 | 24 | 53 | M8 | M5 | 0.1047 | ||
26.87 € | 1 | 4 Days | 25 | 54 | 31 | 22 | 25 | 8.6 | 15 | 44 | 28 | 62 | M10 | M6 | 0.1598 | ||
28.58 € | 1 | 4 Days | 30 | 60 | 34 | 22 | 29 | 8.6 | 15 | 49 | 30 | 67 | M10 | M6 | 0.2010 | ||
36.00 € | 1 | 4 Days | 40 | 76 | 42 | 26 | 37 | 10.3 | 18 | 66 | 40 | 87 | M12 | M8 | 0.4543 | ||
61.87 € | 1 | 4 Days | 50 | 92 | 50 | 34 | 44 | 14.25 | 20 | 80 | 50 | 103 | M16 | M10 | 0.7881 |
Loading...
Material | Aluminum | Item | Shaft support, compact | RoHS | Yes |
---|
Configure
Basic Attributes
[D] Diameter(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
D1(mm)
D2(mm)
E(mm)
B(mm)
A(mm)
M
C (DIN 912)
Filter by standard shipping days
Optional Attributes