Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10910-02-302
Material | Vinyl Chloride (PVC) | L=Length(mm) | 102 | Profile | Ø30 |
---|---|---|---|---|---|
E(mm) | 38 | H(mm) | 41 | D=diameter(mm) | 30 |
Form | B | Version 2 | Type I | Item | Label holder |
Form definition | Straight | RoHS | Yes | PL Edelstahl | No |
Weight (ERP)(kg) | 0.0130 |
This page is Label holders Ø30 type I transparent, self adhesive, Form B, straight (10910-02), part number 10910-02-302.
You can find the detail information about specifications and dimensions on part number 10910-02-302.
Configure
Basic Attributes
Optional Attributes