Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29002-52D2D2
Mounting Method | Clamp Type Screw Fastening | Material | Aluminum | Item | Tube clamp |
---|---|---|---|---|---|
Version 1 | 4-way flat | Version 2 | Square | A=Square socket | 1.5 |
B=Square socket | 1.5 | C | 50 | Component material | Steel |
D | 60 | E(mm) | 60 | G | 61 |
H(mm) | 75 | K(mm) | 75 | L(mm) | 111 |
M | 61 | R(mm) | 57 | S(mm) | M8x60 |
Surface finish body | Tumbled | Surface finish component | Galvanised | RoHS | Yes |
Weight (ERP)(kg) | 0.5960 |
This page is Tube clamps cross, aluminium, inch (29002), part number 29002-52D2D2.
You can find the detail information about specifications and dimensions on part number 29002-52D2D2.