Roller guide carriage for linear guide rails, straight, aluminium (21350)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21350-2080
21350-2120
21350-3110
21350-3150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H2 H1 L1 L=Length L2 H Size B Mz
(Nm)
B2 My
(Nm)
Mx
(Nm)
H3 B1=Width D=Thread Fy dynamic
(N)
Fz dynamic
(N)
Form definition F x 45° Weight in kg (ERP)
(kg)

156.16 €

1 4 Days 5.4326580-21220306534341078M59401510short30.3750

164.63 €

1 4 Days 5.4321051203521220456564341078M59401510long30.4600

210.35 €

1 4 Days 64190110-2832886909410012112M819703150short61.0400

225.00 €

1 4 Days 64112015040283281179015510012112M819703150long61.1800

Loading...

  1. 1

Basic information

Version 2 straight Version 1 for linear guide rails Main material aluminium
Item Roller Guide Carriage Component material ball-bearing steel Main colour natural anodised
RoHS yes PL Edelstahl no

Tech Support