Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
31130-01
Type | Free Guide Arms | Free Guide Arm Type | Flexible | Magnetic Base | N/A |
---|---|---|---|---|---|
L6=Length(mm) | 270 | Ø of column or bar(mm) | 16 | Fixation holes, e.g. for dial gauge(mm) | 3 x Ø8 |
Item | Fine adjustment arm | RoHS | Yes | Weight (ERP)(kg) | 0.4040 |
This page is Dial gauge arms (31130), part number 31130-01.
You can find the detail information about specifications and dimensions on part number 31130-01.