Levelling wedges with adhesive anchor (27710-10)

Levelling wedges with adhesive anchor (27710-10)
· Double wedge

· Floor anchoring

· Patented mechanism

· No horizontal movement of the machine

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27710-10-189120081

Part Number
27710-10-189120081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

192.22 €

1 4 Days

Loading...

  1. 1

Basic information

Type Others Body Material Steel Component material Plastic
Item Levelling wedge Version 1 Floor anchoring Version 2 Adhesive anchor
Adj. load vertical(kN) 120 Fine adjustment(mm) 10 Height adjustment per rotation(mm) 0.546
Torque on setscrew(Nm) 72 RoHS Yes Weight (ERP)(kg) 7.0900

This page is Levelling wedges with adhesive anchor (27710-10), part number 27710-10-189120081.
You can find the detail information about specifications and dimensions on part number 27710-10-189120081.

Tech Support