Setscrews (03096-30)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03096-30-0306X24

Part Number
03096-30-0306X24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.22 €

1 4 Days

Loading...

  1. 1

Basic information

Type Auxiliary Part for Mounting Main material Brass Item Set screw
Surface finish body Nickel-plated D=Thread M6 D2(mm) 3
L=Length(mm) 34 L1=thread length(mm) 24 L2(mm) 8.5
SW=key width(mm) 8 D1(mm) 7 RoHS Yes
PL Edelstahl No Weight (ERP)(kg) 0.0046

This page is Setscrews (03096-30), part number 03096-30-0306X24.
You can find the detail information about specifications and dimensions on part number 03096-30-0306X24.

Tech Support