Toggle clamp horizontal steel, large version (05120)

Toggle clamp horizontal steel, large version (05120)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Self-locking prevents the clamping arm opening autonomously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05120-14
05120-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
M=clamping spindle L2 S L3 S1 H2 L B H1 D1 Plastic Grips L4 F
(kN)
L1 max. H4 H max. L6 L1 min. H min. A Weight in kg (ERP)
(kg)

52.52 €

1 4 Days M14x906524964252524570905200-145104.51452131016045116761.3850

99.46 €

1 4 Days M16x140853013253532555110.512.505200-14015620527425225551731023.5000

Loading...

  1. 1

Basic information

Main material steel Version 2 large version Item Toggle Clamp
Version 1 horizontal RoHS yes

Tech Support