Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05715-11-001600
Main material | steel | Surface finish body | galvanised | Component material | plastic |
---|---|---|---|---|---|
Component colour | black | Form | B | Version 2 | horizontal foot |
Opening angle of handle | 75 | Opening angle of holding arm | 95 | Hand force FH(N) | 100 |
F2=Retaining force(N) | 1600 | Retaining force F1(N) | 1200 | Clamping force F3(N) | 800 |
Clamping force F4(N) | 1000 | M=clamping spindle | M6x50 | H | 125 |
B | 26.8 | L2 | 24.9 | Item | Toggle Clamp |
Grip type toggle clamp | vertical | L1 | 43 | Product type | adjustable clamping spindle |
A | 12.7 | B1 | 37.8 | B2 | 12.2 |
B3 | 6.2 | B5 | 3 | A1 | 27 |
D | 5.2 | L=Length | 70 | C1 | 11 |
C | 23 | Main colour | black | Form definition | medium |
RoHS | yes | PL Edelstahl | no | Weight in kg (ERP)(kg) | 0.1900 |
This page is Toggle clamp, vertical with horizontal foot, adjustable clamping spindle, form B (05715), part number 05715-11-001600.
You can find the detail information about specifications and dimensions on part number 05715-11-001600.