Manual clamp vertical steel, with frontal hole pattern (05666)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05666-55

Part Number
05666-55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

423.38 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Version 2 with frontal hole pattern Version 1 vertical
Item manual clamp Clamping torque Mx(Nm) 55 Retaining torque(Nm) 110
RoHS yes Weight in kg (ERP)(kg) 1.3200

This page is Manual clamp vertical steel, with frontal hole pattern (05666), part number 05666-55.
You can find the detail information about specifications and dimensions on part number 05666-55.

Tech Support