Mini clamp, form A aluminium (05665)

Mini clamp, form A aluminium (05665)
· Automatable

· Operation with dry, oil-free air

· Self-locking prevents the clamping arm opening autonomously.

· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05665-084
05665-154
05665-254
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 L4 B2 L2 L5 B1 L1 L3 Size B3 B4 Retaining torque
(Nm)
Tightening torque at 5 bar
(Nm)
L6 B6 B7 B8 B10 B11 B12 B5 Connecting thread Weight in kg (ERP)
(kg)

543.86 €

1 4 Days 54832164261233221212258504565332.536.510M050.3929

638.42 €

1 4 Days 8.348392210.5301583231515541573456550338.512G1/80.6930

744.86 €

1 4 Days 8.3644526.519.5351824541612752580507052448.516G1/81.1640

Loading...

  1. 1

Basic information

Main material aluminium Item Mini clamp Form A
Component material steel Operating pressure bar with oil-free air 5 Max pressure bar with oil-free air 6
Version Mini clamp without end position feedback RoHS yes

Tech Support