Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02388-05-6301230 |
02388-05-6301630 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|
481.62 € | 1 | 4 Days | 12 F7 | M12 | 23 | 1.8420 | ||
488.52 € | 1 | 4 Days | 16 F7 | M16 | 20 | 1.7870 |
Loading...
Main material | High carbon steel | Item | Prism | Version 1 | Right |
---|---|---|---|---|---|
D max.(mm) | 600 | D min.(mm) | 50 | RoHS | Yes |