Positioning units spring-loaded (03170)

Positioning units spring-loaded (03170)
· Positioning and supporting of workpieces with boreholes

· Form A: locating and support element

· Form B: locating element

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03170-15060
03170-15061
03170-15070
03170-15071
03170-20090
03170-20091
03170-20110
03170-20111
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F H
(mm)
L
(mm)
M J
(mm)
T
(mm)
G Receiving hole Spring force cone
(N)
N
(mm)
R
(mm)
Weight (ERP)
(kg)

155.61 €

1 4 Days A1315157.5615253.56161635Ø3.8 - ø5.2*6.4 - 19.37.4150.0422

160.92 €

1 4 Days B1515157.5615253.56161635Ø3.8 - ø5.2*6.4 - 19.35.4150.0552

155.61 €

1 4 Days A1315157.5615254.57161635Ø4.8 - ø6.2*6.4 - 19.37.4150.0435

160.92 €

1 4 Days B1515157.5615254.57161635Ø4.8 - ø6.2*6.4 - 19.35.4150.0455

164.68 €

1 4 Days A18202010820305.59222140Ø5.8 - ø8.2*5.5 - 20.59.3200.0945

173.78 €

1 4 Days B20202010820305.59222140Ø5.8 - ø8.2*5.5 - 20.57.3200.1000

164.68 €

1 4 Days A18202010820307.511222140Ø7.8 - ø10.2*5.5 - 20.59.3200.1198

173.78 €

1 4 Days B20202010820307.511222140Ø7.8 - ø10.2*5.5 - 20.57.3200.1200

Loading...

  1. 1

Basic information

Type Support Unit Main material High carbon steel Item Positioning unit
Component material Tool steel Version 1 Sprung K(mm) 4.5
S(mm) M4 RoHS Yes

Tech Support