Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41010-063175
Max. Clamping Force(N) | 3000 or More | Material | Steel | Type | Main Body |
---|---|---|---|---|---|
Clamping force(N) | 44000 | Main material | Mild steel | Component material | Steel |
Item | 5-axis clamping system | Version 1 | For t-slot | A(mm) | 63 |
A1(mm) | 126 | B(mm) | 158 | D(mm) | 12.5 |
H=Clamping height(mm) | 175 * | Suitable for | Slot spacing 63 - 126 | RoHS | Yes |
Weight (ERP)(kg) | 21.0380 |
This page is 5 Axis clamping system for T-slots (41010), part number 41010-063175.
You can find the detail information about specifications and dimensions on part number 41010-063175.