Clamping module UNILOCK, EFM138, without rotation lock, carbon steel (42780)

Clamping module UNILOCK, EFM138, without rotation lock, carbon steel (42780)
· Zero point clamping system

· Base element for system construction

· Repeat accuracy ≤ 0.005 mm

· Optimal for mounting on workholding towers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42780-20-138110

Part Number
42780-20-138110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,344.12 €

1 4 Days

Loading...

  1. 1

Basic information

Main material High carbon steel Item Clamping module Form definition Without rotation lock
Surface finish body Hardened and ground Version 1 UNILOCK Version 2 EFM138
D=pin diameter(mm) 138 D1=Outside diameter(mm) 110 H(mm) 11
H1(mm) 49 Operating pressure bar 6 Retraction force with turbo(kN) 20
RoHS No PL Edelstahl No Weight (ERP)(kg) 3.5500

This page is Clamping module UNILOCK, EFM138, without rotation lock, carbon steel (42780), part number 42780-20-138110.
You can find the detail information about specifications and dimensions on part number 42780-20-138110.

Tech Support