Wedge clamp double sided form A smooth (41501)

Wedge clamp double sided form A smooth (41501)
· Suitable for series clamping

· For high clamping forces

· Flexible application

· Tolerance compensation possible with elongated hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41501-0500112

Part Number
41501-0500112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

188.37 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Mild steel Surface finish body Hardened and phosphated Item Wedge clamp
Form A Form definition Smooth Version 1 Double sided
B=Width(mm) 50 B1(mm) 30 C hole for DIN 912 cap screw M12
D Internal thread M5 H=Height(mm) 25 H1(mm) 12.5
H3(mm) 3.5 L max.(mm) 50.5 L min.(mm) 44.5
Clamping force max.(kN) 30 Tightening torque max.(Nm) 85 Z cap screw DIN 912 M12x25
RoHS Yes PL Edelstahl No Weight (ERP)(kg) 0.4100

This page is Wedge clamp double sided form A smooth (41501), part number 41501-0500112.
You can find the detail information about specifications and dimensions on part number 41501-0500112.

Tech Support