Wedge clamp with fixed jaw, single sided form B serrated (41501)

Wedge clamp with fixed jaw, single sided form B serrated (41501)
· For high clamping forces

· High repeat accuracy

· Tolerance compensation possible with elongated hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41501-05-0500212

Part Number
41501-05-0500212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

304.98 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Mild steel Surface finish body Hardened and phosphated Item Wedge clamp
Form B Form definition Serrated Version 1 With fixed jaw
Version 2 Single sided B=Width(mm) 50 B1(mm) 30
C hole for DIN 912 cap screw M12 D Internal thread M5 D1(mm) M6
G cap screw DIN 912 M12x30 H=Height(mm) 25 H1(mm) 12.5
H3(mm) 3.5 L max.(mm) 70 L min.(mm) 64
Clamping force max.(kN) 30 Tightening torque max.(Nm) 85 Z cap screw DIN 912 M12x25
RoHS Yes PL Edelstahl No Weight (ERP)(kg) 0.5300

This page is Wedge clamp with fixed jaw, single sided form B serrated (41501), part number 41501-05-0500212.
You can find the detail information about specifications and dimensions on part number 41501-05-0500212.

Tech Support