Fixture clamp, form A, carbon steel (04431)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04431-10-060
04431-10-080
04431-10-100
04431-10-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=diameter
(mm)
D1=Thread H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
Travel S
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)
Weight (ERP)
(kg)

21.46 €

1 4 Days 5.910M65956.81.847.42.20.0060

22.99 €

1 4 Days 7.112M861268.22.25184.70.0110

24.12 €

1 4 Days 8.314M1071579.52.56357.90.0190

25.25 €

1 4 Days 9.516M12818810.92.9860140.0300

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body Black oxidised Form A
Form definition Without clamping plate Item Fixture clamp RoHS Yes
PL Edelstahl No

Tech Support