Support cylinder, carbon steel (02335)

Support cylinder, carbon steel (02335)
· Supporting overhanging clamping points

· Prevents vibrations and bending

· Alignment with the workpiece via spring force

· Clamping via socket head screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02335-06039
02335-08052
02335-12070
02335-16080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Outside diameter
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(N)
F G J=Mounting screw K
(mm)
L
(mm)
M
(mm)
SW
(mm)
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Weight (ERP)
(kg)

76.85 €

1 4 Days 2814333910400014.122M6M6x12M6x16M4x8410220.1563

89.40 €

1 4 Days 3519425215600018.828.5M8M8x16M8x20M4x8510270.3081

107.13 €

1 4 Days 5026607017900028.542M12M12x24M12x30M5x12815300.8955

141.08 €

1 4 Days 6033708022900026.547M16M16x32M12x30M5x151015351.4760

Loading...

  1. 1

Basic information

Main material High carbon steel Item Support cylinder RoHS Yes

Tech Support