Clamping bolt, steel (04395)

Clamping bolt, steel (04395)
· Clamping parallel to the table

· Raising the workpiece contact face

· Suitable for machining without interfering edges

· Spacer prevents damage to machine table

· Clamping ring prevents marks on the workpiece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04395-050
04395-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
Weight (ERP)
(kg)

127.40 €

1 4 Days 500.6932

136.23 €

1 4 Days 1001.1490

Loading...

  1. 1

Basic information

Main material Steel Component material Brass Surface finish body Hardened and black oxid finish
Surface finish component Bright Item Clamping bolt Clamp range 8-40
RoHS Yes

Tech Support