Actuator, form H roller swivel lever, plastic (83450)

Actuator, form H roller swivel lever, plastic (83450)
· Simple and quick actuator adjustment by 45° on the position switch

· Forced break force > 40 N

· High actuation speed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

83450-10-08

Part Number
83450-10-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.23 €

1 4 Days

Loading...

  1. 1

Basic information

Form H Main material plastic Item Actuator
Form definition roller swivel lever Forced opening force(N) >40 Actuation speed min. (snap action)(mm/min.) 10
Actuation speed max. (snap action)(m/s) 1 Lever positioning adjustable in 15° increments RoHS yes
PL Edelstahl no Weight (ERP)(kg) 0.0695

This page is Actuator, form H roller swivel lever, plastic (83450), part number 83450-10-08.
You can find the detail information about specifications and dimensions on part number 83450-10-08.

Tech Support