Turnbuckle, steel (04211) (04211-06-15052)

Turnbuckle, steel (04211) 04211-06-15052

Product Details:

Manufacturer part number: 04211-06-15052

Brand: NORELEM

Price: 207.22

Delivery time: 4 Days


Technical Data:

SW: 24

Clamping force max.: 15 kN

L=Length: 52

L2: 111-147

L1: 97


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04211-06-15052

Part Number
04211-06-15052
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SW Clamping force max.
(kN)
L=Length L2 L1 B=Width Weight in kg (ERP)
(kg)

207.22 €

1 4 Days 241552111-14797140.3671

Loading...

  1. 1

Basic information

Main material steel Item Turnbuckle RoHS yes
PL Edelstahl no

This page is Turnbuckle, steel (04211), part number 04211-06-15052.
You can find the detail information about specifications and dimensions on part number 04211-06-15052.

Variation of this product

Part Number
04211-06-40066
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
SW Clamping force max.
(kN)
L=Length L2 L1 B=Width Weight in kg (ERP)
(kg)

305.37 €

1 4 Days 304066151-203126200.8850

Tech Support