Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22281-18-3 |
22281-18-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A1 (mm) | A2 (mm) | A3 (mm) | B (mm) | D (mm) | D1=Diameter (mm) | D2 | F1 (N) | F2 (N) | H (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | P (mm) | S1 (mm) | Size | Tightening torque of screw C1 (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.28 € | 1 | 4 Days | 100 | 80 | 24.8 | 30 | 56 | 10.5 | M10 | 320 | 430 | 120 | 78+1.5 -0.5 | 30 | 10 | 6 | 8.5 | 53 | 3 | 10 | 0.4600 | ||
179.79 € | 1 | 4 Days | 130 | 100 | 34.5 | 50 | 73.7 | 12.5 | M12 | 820 | 1050 | 170 | 108+2 -0.5 | 40 | 14 | 8 | 9.8 | 69 | 4 | 25 | 0.6500 |
Loading...
Main material | steel | Item | Clamping element | Surface finish body | painted |
---|---|---|---|---|---|
RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
A1(mm)
A2(mm)
A3(mm)
B(mm)
D(mm)
D1=Diameter(mm)
D2
F1(N)
F2(N)
H(mm)
L(mm)
L1(mm)
L2(mm)
L3(mm)
P(mm)
S1(mm)
Size
Tightening torque of screw C1(Nm)
Filter by standard shipping days
Optional Attributes