Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10921-13-403040
Type | Guide Rail Brackets | Main material | Steel | Item | Suspension bracket |
---|---|---|---|---|---|
Form | A | Surface finish body | Galvanised | Form definition | Without stop |
H=Height(mm) | 30.6 | RoHS | Yes | PL Edelstahl | No |
Weight (ERP)(kg) | 0.1520 |
This page is Suspension bracket 40, steel, for roller tracks, steel, Form A (10921-13), part number 10921-13-403040.
You can find the detail information about specifications and dimensions on part number 10921-13-403040.