Catch plate aluminium for barrel locks with return spring (03102-11)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03102-11-2537

Part Number
03102-11-2537
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.85 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Aluminium Item Lock grip Main colour Colourless
Surface finish body Anodised Version 1 With return spring B=Width(mm) 37
C(mm) 2.5 D(mm) 6.2 D1(mm) 14
H=Height(mm) 19 L=Length(mm) 25 L1(mm) 12.5
RoHS Yes PL Edelstahl No Weight (ERP)(kg) 0.0110

This page is Catch plate aluminium for barrel locks with return spring (03102-11), part number 03102-11-2537.
You can find the detail information about specifications and dimensions on part number 03102-11-2537.

Tech Support