Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06235-120 |
06235-140 |
06235-160 |
06235-200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | D=Fastening hole | D2 | H | H1 | H2 | L | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.60 € | 1 | 4 Days | 50 | 28 | 20 | 8 | 12 | 28 | 35 | 17 | 9 | 90 | 0.3600 | ||
56.54 € | 1 | 4 Days | 55 | 30 | 25 | 10 | 14 | 30 | 38 | 18 | 10 | 99 | 0.5300 | ||
64.05 € | 1 | 4 Days | 65 | 35 | 30 | 12 | 16 | 35 | 45 | 20 | 12 | 119 | 0.8400 | ||
83.28 € | 1 | 4 Days | 80 | 44 | 40 | 14 | 20 | 44 | 56 | 24 | 16 | 150 | 1.6370 |
Loading...
Handle, Material | Steel | Component material | duroplast | Item | Capstan Wheel |
---|---|---|---|---|---|
RoHS | yes |
Configure
Basic Attributes
D1(mm)
D2(mm)
D3(mm)
D4(mm)
D=Fastening hole
D2
H
H1
H2
L
Filter by standard shipping days
Optional Attributes