Hinge with adjustable friction, aluminium (27859)

Hinge with adjustable friction, aluminium (27859)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Door can be positioned at any desired angle

· The frictional resistance (0-1 Nm) to be infinitely adjusted with the setscrew

· Maximum tensile strength 2240 N, shearing resistance 1050 N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27859-35301

Part Number
27859-35301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.08 €

1 4 Days

Loading...

  1. 1

Basic information

A1 21 Main material aluminium Main colour black anodised
Kind of fastening fastening holes B=Width 30 B1 15
D 3.5 D1 10 S 3.3
A=Length 35 Item Hinge Version 1 with adjustable friction
Product type hinge with adjustable friction F1(N) 2460 F2(N) 1480
Weight in kg (ERP)(kg) 0.0110

This page is Hinge with adjustable friction, aluminium (27859), part number 27859-35301.
You can find the detail information about specifications and dimensions on part number 27859-35301.

Tech Support