Hinges aluminium, lift-off, left (27870) (27870-1301818)

Hinges aluminium, lift-off, left (27870) 27870-1301818

Product Details:

Manufacturer part number: 27870-1301818

Brand: NORELEM

Price: 18.30

Delivery time: 4 Days


Technical Data:

A=Length: 59 mm

A1=Hole spacing left: 17.5

A2=hole spacing right: 17.5

A3=Wing length left: 29.5

A4=Wing length right: 29.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27870-1301818

Part Number
27870-1301818
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left A2=hole spacing right A3=Wing length left A4=Wing length right F1
(N)
F2
(N)
Weight (ERP)
(kg)

18.30 €

1 4 Days 5917.517.529.529.54502800.0612

Loading...

  1. 1

Basic information

Type Detachable Hinges Main Body Material Aluminum B=Width(mm) 48
Component material Stainless steel Item Hinge Product type Hinge lift-off
Surface finish body Powder-coated Version 1 Lift-off Version 2 Left
Kind of fastening Fastening holes

This page is Hinges aluminium, lift-off, left (27870), part number 27870-1301818.
You can find the detail information about specifications and dimensions on part number 27870-1301818.

Variation of this product

Part Number
27870-1251515
27870-1352020
27870-1402323
27870-1452525
27870-1502828
27870-1603333
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left A2=hole spacing right A3=Wing length left A4=Wing length right F1
(N)
F2
(N)
Weight (ERP)
(kg)

18.04 €

1 4 Days 52151526264102500.0510

18.56 €

1 4 Days 72202036365002500.0689

18.82 €

1 4 Days 7722.522.538.538.55502000.0654

19.11 €

1 4 Days 87252543.543.55502000.0680

19.38 €

1 4 Days 9727.527.548.548.55501750.0720

19.67 €

1 4 Days 11532.532.557.557.55751500.0799

Tech Support