Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29000-13030 |
29000-14040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Internal diameter (mm) | B=Internal diameter (mm) | C | D | E (mm) | L (mm) | P (mm) | Q (mm) | R (mm) | S (mm) | T (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.83 € | 1 | 4 Days | 30.1 | 30.1 | 33 | 32.4 | 32.4 | 92 | 45.5 | 45.5 | 73.5 | M8x30 | M8x30 | 0.3298 | ||
110.44 € | 1 | 4 Days | 40.17 | 40.17 | 42 | 40.4 | 40.4 | 118 | 52 | 52 | 95.5 | M10x35 | M10x35 | 0.6340 |
Loading...
Material | Stainless Steel | Surface finish body | Electropolished | Item | Tube clamp |
---|---|---|---|---|---|
Form | B | Version 1 | 4-way flat | Version 2 | For round tubes |
RoHS | Yes |
Configure
Basic Attributes
A=Internal diameter(mm)
B=Internal diameter(mm)
C
D
E(mm)
L(mm)
P(mm)
Q(mm)
R(mm)
S(mm)
T(mm)
Filter by standard shipping days
Optional Attributes