Select from variation
Push-In Terminal Block PDU Series PDU 6/10

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

  • Volume Discount

Push-In Terminal Block PDU Series
Part Number:PDU 6/10

Standard Unit Price: 2.89 Special price 2.89
Shipping Days: 5 Days

Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.

The spec of PDU 6/10

  • Wiring Method
    [Screwless] Push-in connection
  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Parts/Completed products
    Individual parts
  • Number of Poles(Pole)
    1
  • Number of input/outputs
    1 to 1
  • Rated current (IEC)(A)
    57
  • Rated current (UL)(A)
    44
  • Type
    Feed-through terminal block
  • Pitch Between Terminals(mm)
    8.1
  • Collar
    Dark beige
  • Rated wire size(mm2)
    10
  • Wire connection range Min to Max(mm2)
    1.5 to 10
  • Rated voltage (IEC)(V)
    800
  • Rated voltage (UL)(V)
    600
  • Model
    PDU6/10
  • Included cover
    N/A
  • Driver cutting edge dimension(mm)
    0.6 × 3.5 
  • Wire coating peeling length(mm)
    14
  • Flame retardant class UL94
    V-0
  • Impulse withstand voltage(kV)
    8

This page is Push-In Terminal Block PDU Series, part number PDU 6/10.
You can find the detail information about specifications and dimensions on part number PDU 6/10.

Variation of this product

Part Number
PDU 16
PDU 2.5/4/4AN
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Model Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
-

3.87 €

1 Available 5 Days 1 to 1767612.1162.5 to 16PDU 161.0 × 5.5 14
-

2.89 €

1 Available 6 Days 2 to 232305.140.13 to 6PDU 2.5/4/4 AN3.0 × 0.512

Tech Support