Select from variation
WDU Series 1020510000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

WDU Series
Part Number:1020510000

Standard Unit Price: 5.11 Special price 5.11
Shipping Days: 16 Days

Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.

The spec of 1020510000

  • Wiring Method
    -
  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Parts/Completed products
    -
  • Number of Poles(Pole)
    -
  • Screw Size
    -
  • Number of input/outputs
    -
  • Rated current (IEC)(A)
    -
  • Rated current (UL)(A)
    -
  • Type
    -
  • Features
    -
  • Pitch Between Terminals(mm)
    -
  • Collar
    -
  • Rated wire size(mm2)
    -
  • Wire connection range Min to Max(mm2)
    -
  • Rated voltage (IEC)(V)
    -
  • Rated voltage (UL)(V)
    -
  • Connectable conductor cross section fine-strand without cable end sleeve
    2.5 - 35
  • Connectable conductor cross section fine-strand with cable end sleeve
    2.5 - 35
  • Connectable conductor cross section solid-core
    2.5 - 16
  • Connectable conductor cross section multi-wired
    2.5 - 50
  • Rated current In
    125
  • Nominal rated voltage
    1000
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -60 - 130
  • Width/grid dimension
    16
  • Height at lowest possible mounting height
    62.5
  • Closing plate required
    Yes
  • Colour
    Black
  • Length
    60
  • Explosion-tested version 'Ex e'
    Yes
  • Model
    -
  • Included cover
    -
  • Driver cutting edge dimension(mm)
    -
  • Wire coating peeling length(mm)
    -
  • Terminal screw tightening torque(Nm)
    -
  • Flame retardant class UL94
    V0
  • Impulse withstand voltage(kV)
    -

This page is WDU Series, part number 1020510000.
You can find the detail information about specifications and dimensions on part number 1020510000.

Variation of this product

Part Number
1020040000
1020060000
1020080000
1020580000
1020600000
1020680000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wiring Method Parts/Completed products Number of Poles
(Pole)
Screw Size Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Pitch Between Terminals
(mm)
Collar Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Connectable conductor cross section fine-strand without cable end sleeve Connectable conductor cross section fine-strand with cable end sleeve Connectable conductor cross section solid-core Connectable conductor cross section multi-wired Rated current In Nominal rated voltage Type of electrical connection 1 Type of electrical connection 2 Connection position Number of levels Number of clamp positions per level Internally connected stages DIN rail type Material insulation body Operation temperature Width/grid dimension Height at lowest possible mounting height Closing plate required Colour Length Explosion-tested version 'Ex e' Model Included cover Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Terminal screw tightening torque
(Nm)
Flame retardant class UL94 Impulse withstand voltage
(kV)

0.97 €

100 9 Days ---------------0.5 - 40.5 - 2.50.5 - 41.5 - 424800Screw connection-Sideways12NoDIN rail (top hat rail) 35 mmThermoplastic-60 - 1305.146.5YesRed60Yes-----V0-

0.97 €

100 9 Days ---------------0.5 - 40.5 - 2.50.5 - 4-24800Screw connection-Sideways12NoDIN rail (top hat rail) 35 mmThermoplastic-60 - 1305.146.5YesOrange60Yes-----V2-

0.92 €

100 9 Days ScrewIndividual parts1[Other] M2.51 to 12425Conductor terminal blockStandard Type5.1Blue2.50.05 to 48006000.5 - 40.5 - 2.50.5 - 41.5 - 424800Screw connection-Sideways12NoDIN rail (top hat rail) 35 mmThermoplastic-60 - 1305.146.5YesBlue60YesWDU2.5BLNA0.6 x 3.5100.4 to 0.8V-08

4.74 €

40 9 Days ---------------2.5 - 352.5 - 352.5 - 162.5 - 501251000Screw connection-Sideways12NoDIN rail (top hat rail) 35 mmThermoplastic-60 - 1301662.5YesBlue60Yes-----V0-

4.82 €

25 9 Days ---------------2.5 - 352.5 - 352.5 - 162.5 - 501251000Screw connection-Sideways12NoDIN rail (top hat rail) 35 mmThermoplastic-60 - 1301662.5YesBeige60Yes-----V0-

4.82 €

25 23 Days ---------------2.5 - 352.5 - 352.5 - 162.5 - 501251000Screw connection-Sideways12NoDIN rail (top hat rail) 35 mmThermoplastic-60 - 1301662.5YesBlue60Yes-----V0-

Tech Support