BNC Connector (Part Numbers)

BNC Connector
  • Promotional pricing
  • Volume Discount
BNC connector—a coaxial connector widely used with a variety of equipment. A wide variety of different types are available.

[Features]
· Most common as a 50 Ω connector: The BNC series is used most widely as a 50 Ω connector (a 75 Ω type is also available.)
Quick-release type bayonet lock: An easily attachable/detachable bayonet lock mechanism.
Compatible cable: Coaxial cables with a finished outer diameter of approximately ø3 to ø8 (RG-55, 58/U, etc.).
Complied standards: Japan Ministry of Defense (DSPC6202.)
Japanese Industrial Standards (JISC5412): MIL standard compliant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BNC-LR-PC-1(40)

Part Number
BNC-LR-PC-1(40)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type Connector Type Wiring Method Connection direction Impedance
(Ω)
Plating of part touching terminal Frequency Range
(GHz)
Product Category Specifications Features Dimensions (vertical × horizontal × depth)
(mm)
Conforming Cable Operating Temperature Range
(°C)

18.46 €

1 Available 5 Days -FemaleFor PCB-Angle50Silver0–2ReceptacleStandardNo special notes24.15 x 11 x 18No special notes-55 to +85

Loading...

  1. 1

Basic information

Connector Shape Coaxial Connector series initials A/B/C A/B/C BNC
Number Of Cores 1 Protection function (environmentally resistant) N/A

This page is BNC Connector, part number BNC-LR-PC-1(40).
You can find the detail information about specifications and dimensions on part number BNC-LR-PC-1(40).

Variation of this product

Part Number
3CV-P2(40)
3CV-PJ2(40)
BNC(75)-LR-PC-6(40)
BNC-LR-PC-3(40)
BNC-P-1.5(40)
BNC-P-1.5CR(40)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSContact type Connector Type Wiring Method Connection direction Impedance
(Ω)
Plating of part touching terminal Frequency Range
(GHz)
Product Category Specifications Features Dimensions (vertical × horizontal × depth)
(mm)
Conforming Cable Operating Temperature Range
(°C)

17.90 €

1 Available 5 Days 10MaleCable ConnectionSolderStraight50Silver0–4PlugNTT specificationNo special notes14.5 x 14.5 x 29.53C-2V-25 to +85

9.99 €

1 Available 5 Days -FemalePanel MountSolderStraight50Silver0–4JackNTT specificationFlange Type17.5 x 17.5 x 28.73C-2V-30 to +60

31.08 €

1 Available 5 Days -FemaleFor PCBSolderAngle75-0–2ReceptacleStandardBNC75Ω compatible product11 x 11 x 29.9No special notes-30 to +60

17.27 €

1 Available 5 Days 10FemaleFor PCB-Angle50Silver0–4ReceptacleStandardNo special notes24.65 x 12 x 19.5No special notes-55 to +85

16.65 €

1 5 Days -MaleCable ConnectionSolderStraight50Silver0–2PlugStandardNo special notes8.1 x 8.1 x 251.5D-2V-30 to +60

20.74 €

1 Available 5 Days 10MaleCable ConnectionSolderStraight50Silver0–4PlugStandardNo special notes10 x 10 x 28.11.5D-2V / 1.5C-2V-30 to +85

Tech Support