Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
JA3102A-18-J21PC-R |
JA3106B-20-J27PC-F0-R |
JA3106B-20-J29PC-R |
JA3106B-28-J21PC-F0-R |
JA3106B-32-J19PC-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Withstand Voltage (Vacr.m.s. 1 minute) | Contact contacting part finish | Note | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.11 € | 1 | Available | 5 Days | 10 | Male | 3 | Panel Mount | Panel Mount Receptacle | #12*3 | 2–3.5 | 2000 | Silver | - | JA3106B-18-J21SC-F0-R [Straight plug] | JA3106B-18-J21SC-R [Straight plug] | JA3108B-18-J21SC-F0-R [Right angle plug] | JA3108B-18-J21SC-R [Right angle plug] | |
52.85 € | 1 | Available | 5 Days | 10 | Male | 14 | Cable Connection | Straight Plug | #16*14 | Refer to diagram | 2000 | Refer to diagram | No contacts (sold separately) | JA3102A-20-J27SC-R [Panel mounting receptacle] | - | - | - | |
65.45 € | 1 | Available | 5 Days | 10 | Male | 17 | Cable Connection | Straight Plug | #16*17 | 1.25 to 2 | 2000 | Silver | - | JA3102A-20-J29SC-F0-R [Panel mounting receptacle] | JA3102A-20-J29SC-R [Panel mounting receptacle] | - | - | |
103.07 € | 1 | Available | 5 Days | 10 | Male | 37 | Cable Connection | Straight Plug | #16*37 | Refer to diagram | 2000 | Refer to diagram | No contacts (sold separately) | JA3102A-28-J21SC-F0-R [Panel mounting receptacle] | JA3102A-28-J21SC-R [Panel mounting receptacle] | - | - | |
112.31 € | 1 | Available | 5 Days | 10 | Male | 19 | Cable Connection | Straight Plug | #12*19 | 2–3.5 | 2000 | Silver | - | JA3102A-32-J19SC-R [Panel mounting receptacle] | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | J/K/L | Wire connection method | Crimp |
---|---|---|---|---|---|
Connection direction | Straight | Insert rotation position(°C) | 0 | Shell color | Black Type Interference Color |
Configure
Basic Attributes
Number Of Cores
Application
Connector Type
Contact configuration (Contact size *Number of electrodes)
Applicable Wire Size(mm2)
Withstand Voltage(Vacr.m.s. 1 minute)
Applicable pin/contact
Filter by standard shipping days
Optional Attributes