Naked Crimp Terminal (Y Model) [RNBF1.25-3]【100 Pieces Per Package】 (RNBF2-3.5)

Naked Crimp Terminal (Y Model) [RNBF1.25-3] RNBF2-3.5
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: RNBF2-3.5

Brand: KST(KSTERMINALS)

Price: 5.96

Delivery time: 5 Days


Technical Data:

Internal Diameter: 3.7 mm

Outer Diameter: 5.7 mm

Conforming wire size: 16 to 14 AWG


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RNBF2-3.5

Part Number
RNBF2-3.5
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Conforming wire size
(AWG)

5.96 €

100 Pieces Per Package

1 pack Available 5 Days 3.75.716 to 14

Loading...

  1. 1

Basic information

Type Bare Crimp Terminal Shape Y Type Overall Length(mm) 16
Number with pack products(Piece) 100

This page is Naked Crimp Terminal (Y Model) [RNBF1.25-3], part number RNBF2-3.5.
You can find the detail information about specifications and dimensions on part number RNBF2-3.5.

Variation of this product

Part Number
RNBF1.25-3
RNBF1.25-3.5
RNBF1.25-4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Conforming wire size
(AWG)

9.46 €

100 Pieces Per Package

1 pack Available 5 Days 3.25.720 to 16

4.25 €

100 Pieces Per Package

1 pack Available 5 Days 3.75.720 to 16

6.03 €

100 Pieces Per Package

1 pack Available Same day

Stock

4.36.420 to 16

Tech Support