Manual Crimp Tool

Manual Crimp Tool
  • Volume Discount
A convenient manual tool for testing and maintenance of small-lot contacts. The 2-layer configuration of wire core crimping and coating crimping blades can be used for manual crimping operations.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YC-110R
YC-121R
YC-122R
YC-160R
YC-202
YC-203
YC-520
YC-530
YC-550
YHT-8S
YHT-2210
YHT-2622
YNT-1614
YNT-2216
YNT-2622
YRM-240
YS-1210
YS-1614
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Specifications Applicable wire range (single wire)
(mm)
Applicable wire range (stranded wire)
(mm2)
Applicable wire range
(AWG)
Dimension (width × length × height)
(mm)
Applicable closed end terminal nominal Contact model number Rose shaped contact model number Representative Standard

542.01 €

1 5 Days For rose terminal--#26, #24(#22)Total length 296 x width 70-SXH-001T-P0.6BXH-001T-P0.6-

542.28 €

1 5 Days For rose terminal--#26, #24(#22)Total length 296 x width 70-SYM-001T-P0.6BYM-001T-P0.6-

542.01 €

1 5 Days For rose terminal--#26, #24(#22)Total length 296 x width 70-SHF-001T-0.8BSBHF-001T-0.8BS-

541.99 €

1 5 Days For rose terminal--#22, #20(#18)Total length 296 x width 70-SVH-21T-P1.1BVH-21T-(P)1.1-

538.63 €

1 5 Days For rose terminal--#26(#24), #22(#20)Total length 296 x width 70-SLF/M-01T-P1.3ELLF/M-01T-P1.3E-

541.68 €

1 5 Days For rose terminal--#20(#18), #16Total length 296 x width 70-SLF/M-41T-P1.3ELLF/M-41T-P1.3E-

541.68 €

1 5 Days For rose terminal--#26 to 20Total length 296 x width 70-SYF-01T-P0.5A/SYM-01T-P0.5ABYF-01T-P0.5A/BYM-01T-P0.5A-

541.68 €

1 5 Days For rose terminal--#20 to 16Total length 296 x width 70-SYF-41T-P0.5A, SYM-41T-P0.5ABYF-41T-P0.5A, BYM-41T-P0.5A-

541.68 €

1 5 Days For rose terminal--#22 to 18Total length 296 x width 70-SSF/M-21T-P1.4BSF/M-21T-P1.4-

350.70 €

1 Available 5 Days For bare terminal and bare sleeve2.89-3.656.64-10.52-Total length 310 x width 758---

445.00 €

1 5 Days For bare terminal and bare sleeve0.57-1.44, 1.14-1.82, 1.82-2.890.25-1.65, 1.04-2.63, 3.5, 2.63-6.64-Total length 295 x width 701.25, 2, 3.5, 5.5--JIS

458.81 €

1 Available 5 Days For bare terminal and bare sleeve0.35-0.70.2-0.5-Total length 295 x width 700.5---

831.76 €

1 Available 5 Days For insulation coated terminal/connector-1.04-2.63, 2.0-Total length 295 x width 752---

831.76 €

1 Available 5 Days For insulation coated terminal/connector-0.25-1.65, 0.75-1.25-Total length 295 x width 751.25---

831.76 €

1 Available 5 Days For insulation coated terminal/connector-0.2-0.5-Total length 295 x width 750.5---

1,643.05 €

1 9 Days For rose terminal--#30(#28), #26(#24)Total length 224 x width 59-SPH-002T-P0.5SBPH-002T-P0.5S-

460.32 €

1 5 Days For closed end connector-2.5-6.0, 2.0-5.5-Total length 295 x width 70CE-5, 5.5-SD---

445.00 €

1 Available 5 Days For closed end connector-1.0-3.0, 1.5-3.0, 1.0-2.5-Total length 295 x width 70CE-2, 2-SD, 2-SDW---

Loading...

  1. 1

Tech Support