CE01 Series Crimp Waterproof Connector (CE01-1A22-22PC-DO)

CE01 Series Crimp Waterproof Connector CE01-1A22-22PC-DO
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: CE01-1A22-22PC-DO

Brand: FUJIKURA (DDK)

Price: 102.68

Delivery time: 13 Days


Technical Data:

Applicable pin/contact: Male (plug)

Number Of Cores: 4

Application: Cable to cable

Allowable Current: 46 A

Allowable Voltage: 500/700 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CE01-1A22-22PC-DO

Part Number
CE01-1A22-22PC-DO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Application Allowable Current
(A)
Allowable Voltage
(V)
Product Category Insert number Gasket Shell Size Shell (material/treatment) Features Allowable voltage: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4

102.68 €

1 13 Days -Male (plug)4Cable to cable46500/700Cable Receptacle22-22NA22Aluminum alloy/zinc plating, trivalent chromate treatment (black)Connector Single UnitAC500V(r.m.s) / DC700VCE01-6A22-22SC-DO-BSS [Straight plug]CE01-6A22-22SC-DO [Straight plug]CE01-8A22-22SC-DO-BAS [Angle plug]-

Loading...

  1. 1

Basic information

Connector Shape Round Connector series initials A/B/C A/B/C CE01
Wire connection method Crimp Connection direction Straight Protection function (environmentally resistant) IP67
Representative Standard UL / CUL Locking Method Bayonet Key change location Normal position
Contact (material/treatment) Copper alloy/silver plated Color Black Contact Note Sold Separately
Other standards (JIS)

Tech Support