31 Series - BNC Insulated Receptacles (Panel-Mounted Types) (Part Numbers)

31 Series - BNC Insulated Receptacles (Panel-Mounted Types)
  • Volume Discount
[Features]
• These insulated receptacles are panel mounted and connected to BNC series (plug) connectors.
· Reliable insulation is achieved between the external conductor of the connector and the panel.
▪ The ground terminal is connected to the external conductor and integrated with the mold adjacent to the central conductor. Hence, it is easy to handle.
• The round-pin contact types (31-10-CF and 31-10-CAu-CF) are UL-listed (UL File No. E72124).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
31-10-CAU-CF
31-10-CF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRepresentative Standard Contact (material/processing) Features

12.48 €

1 Available 5 Days 10ULCopper alloy/Au platingRound pin contact type

8.14 €

1 Available 5 Days 10ULCopper alloy/Ag platingRound pin contact type

Loading...

  1. 1

Basic information

Connector Shape Coaxial Connector series initials Number Number 31
Applicable pin/contact Female (socket) Application Panel Mount Connection direction Straight
Impedance(Ω) Inconsistent Product Category Receptacle External conductor (material) Zinc Diecast
External conductor (processed) Ni plating Note Maximum panel thickness: 4.3 mm or less

Tech Support