Wall Box (Vertical), Plastic Base

Wall Box (Vertical), Plastic Base
Lightweight plastic construction; no need for grounding work. The rain-proof structure features excellent shock resistance and weather resistance.

[Features]
- Plastic construction makes the product lightweight removes the need for grounding work.
- Rain-proof structure features excellent shock and weather resistance.
- Vertical opening provided on the lower surface, making it possible to run a cord out while the hood is closed.
- A band pass-through hole is provided on the underside / back of the base, making it easy to band-mount it on a pole (see the information to find out whether this hole exists on your choice of model).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WB-1J
WB-1LJ
WB-2J
WB-2LJ
WB-3LJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

8.56 €

1 8 Days 93212106

15.48 €

1 6 Days 126267130

18.25 €

1 8 Days 198270128

19.23 €

1 6 Days 196361143

59.96 €

1 6 Days 256406153

Loading...

  1. 1

Basic information

Material Resin Intermediate plate Resin Color Beige
Other standards IPX3

Tech Support