I / O Solid State Relay G3R-I / O

I / O Solid State Relay G3R-I / O
  • Promotional pricing
  • Volume Discount
Compact SSR for I/O interface with high dielectric strength requirements
High-speed models with optimum input ratings for a variety of sensors are available, as well as input and output modules that can be used instead of the G2RS. Use a coupler conforming to VDE 0884 and assuring an I/O dielectric strength of 4,000V.
• 1.5 and 2A output current
• 5 to 200VDC/100 to 240VAC output voltages
• Compatible with G2RS electromechanical relays
• DIN-rail mounting via sockets
• Operation indicator to confirm input

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G3R-202PN-2 24VDC
G3R-IAZR1SN-UTU 100-240VAC
G3R-IDZR1SN-1-UTU 12-24VDC
G3R-IDZR1SN-UTU 12-24VDC
G3R-OA202SLN-UTU 5-24VDC
G3R-OA202SZN-UTU 5-24VDC
G3R-OD201SN-UTU 5-24VDC
G3R-ODX02SN-UTU 5-24VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Safety standards Dimension height
(mm)
Zero cross function Input rated voltage
(V)
Voltage Type for Actuating Modular Version Rated Operation Current IE at AC-1
(A)
Rated Operation Current IE at AC-3
(A)
Operating Voltage
(V)

46.12 €

20 3 Days UL / CSA29-DC 19.2–28.8DCfalse2019.2 - 28.8

56.42 €

20 3 Days CE / UL / TUV / CSA28-AC 100–240DCtrue0.10.14 - 32

55.48 €

1 3 Days CE / UL / TUV / CSA28-DC 12–24DCfalse0.1-4 - 32

45.72 €

20 3 Days CE / UL / TUV / CSA28-DC 4–6DCtrue0.10.14 - 32

47.62 €

20 3 Days CE / UL / TUV / CSA28NADC5 to 24ACtrue224 - 32

52.27 €

20 3 Days CE / UL / TUV / CSA28AvailableDC5 to 24ACtrue224 - 32

48.68 €

10 3 Days CE / UL / TUV / CSA28-DC5 to 24DCtrue1.51.540 - 200

48.68 €

20 3 Days CE / UL / TUV / CSA28-DC5 to 24DCtrue224 - 60

Loading...

  1. 1

Basic information

Application SSR Terminal shape Socket / plug-in Dimension width(mm) 29
Dimension depth(mm) 13 Number of phases 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360