Ultra-slim Signal Converter K3FP Series Optional Part

Ultra-slim Signal Converter  K3FP Series Optional Part
[Features]
· 6.2 mm ultra thin isolator.
· Input-output-power supply isolation, AC1, 500V withstand voltage.
· Can be close-contact mounted.
· CE marking conformity.
· UL standards compliance certified.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K3FP-1

Part Number
K3FP-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.14 €

1 6 Days

Loading...

  1. 1

Basic information

Classification Power bridge Note Power can be supplied to each of the connected devices via the power bridge. The amount of work required for wiring is reduced.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360