Compound Relay for Distributed Power Supply Compatible System Interconnection K2ZC

Compound Relay for Distributed Power Supply Compatible System Interconnection K2ZC
  • Volume Discount
Compound relay for distributed power supply compatible system interconnection K2ZC

[Features]
· Protective relays for grid interconnections are required depending on the type of grid connected and the type of generator.
· Some models do not need this. (if they have a relay for dealing with accident at am existing site.) This will vary from user to user.
· Therefore, the combining relay for K2ZC-N linkage is constructed by arbitrarily combining relay elements (units) in the standard case.
· The relay element is designed to have the same unit width, and the unit case can store 6, 5, 4, 3 and 2 elements.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2ZC-K2CA-N
K2ZC-K2DS-N
K2ZC-K2FA-N
K2ZC-K2FU-N
K2ZC-K2GS-N
K2ZC-K2GV-NT
K2ZC-K2VA-N
K2ZC-K2VU-N
K2ZC-K2VU-NS
K2ZC-K2VW-N
K2ZC-K2WR-NR
K2ZC-K2WR-NS
K2ZC-K2WU-NA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated Voltage
(V)
Auxiliary Contact Type Rated Current
(A)

274.56 €

1 Available 6 Days -[Other] 1a1cExcess currentAC5

2,271.84 €

1 Available 6 Days AC110[Other] 1a1cShort circuit directionAC5

785.46 €

1 Available 6 Days AC110[Other] 1a1cExcess frequency-

785.46 €

1 Available 6 Days AC110[Other] 1a1cInsufficient frequency-

1,061.83 €

1 Available 6 Days 3810[Other] 1a1cGrounding direction-

591.26 €

1 Available 6 Days AC110 / AC190[Other] 1a1cGrounding excess voltage-

411.99 €

1 Available 6 Days AC110[Other] 1a1cExcess voltage-

1,061.83 €

1 Available 6 Days AC110[Other] 1a1cUnder voltage for 3-phase-

411.99 €

1 Available 6 Days AC110[Other] 1a1cUnder voltage for single-phase-

1,173.86 €

1 Available 6 Days AC1102aExcess voltage / insufficient voltage.-

546.46 €

1 Available 6 Days AC110[Other] 1a1cReverse power for 3-phase balanced loadAC5

897.50 €

1 Available 6 Days AC110[Other] 1a1cReverse power for single-phaseAC5

718.24 €

1 Available 6 Days AC110[Other] 1a1cInsufficient powerAC5

Loading...

  1. 1

Basic information

Type Relay Rated control power supply DC24V

Tech Support