Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LR6-02LJNA |
LR6-02WJNA |
LR6-BA |
LR6-E-BZ |
LR6-E-GZ |
LR6-M2LJNW |
LR6-M2PJNA |
LR6-M2PJNW |
LR6-M2WJNA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Unit | Rated Voltage | Mounting Method | Control Method | Wiring Specifications | Main Body Color | Luminescence Color | Sound and color | Representative Standard | Body material | Globe color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.96 € | 1 | 13 Days | 10 | Body unit | 24 V DC | Pole mount + L angle | Open collector compatible (NPN/PNP) | Cab tire specifications | Off-white | - | - | - | - | - | ||
67.54 € | 1 | 13 Days | 10 | Body unit | 24 V DC | Direct mounting | Open collector compatible (NPN/PNP) | Cab tire specifications | Off-white | - | - | - | - | - | ||
70.98 € | 1 | 13 Days | 10 | Buzzer unit | 24 V DC | - | - | - | - | - | 4 types | UL / CSA | - | - | ||
43.22 € | 1 | 7 Days | 10 | LED unit | 24 V DC | - | - | - | - | Blue | - | UL / CSA | - | Clear globe | ||
43.22 € | 1 | 7 Days | 10 | LED unit | 24 V DC | - | - | - | - | Green | - | UL / CSA | - | Clear globe | ||
142.86 € | 1 | 13 Days | 10 | Body unit | 100 to 240 V AC | Pole mount + L angle | Open collector compatible (NPN) | Cab tire specifications | Off-white | - | - | - | PC | - | ||
136.66 € | 1 | 13 Days | 10 | Body unit | 100 to 240 V AC | Pole mount + folding bracket | Open collector compatible (NPN) | Cab tire specifications | Off-white | - | - | - | - | - | ||
135.81 € | 1 | 13 Days | 10 | Base Unit | VAC 100–240 | Pole mount + round bracket | Open collector support (NPN) | Cab tire specifications | Off-White | - | - | - | - | - | ||
116.43 € | 1 | 13 Days | 10 | Body unit | 100 to 240 V AC | Direct mounting | Open collector compatible (NPN) | Cab tire specifications | Off-white | - | - | - | - | - |
Loading...
Type | Body Unit / Base Unit |
---|
Configure
Basic Attributes
Unit
Rated Voltage
Mounting Method
Control Method
Wiring Specifications
Main Body Color
Luminescence Color
Sound and color
Representative Standard
Body material
Globe color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes