KOAX RG 62 A / U

KOAX RG 62 A / U

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40005/1000
40005/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)

1,052.99 €

1 5 Days 101000

526.49 €

1 5 Days 10500

Loading...

  1. 1

Basic information

Finished outer diameter(mm) 6.2 Temperature range(°C) -35 up to +80 Test voltage(kV) 2.5
Weight approx.(kg / km) 52 Cop 28

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360