Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CE6324
Type of connector | RJ45 8(8) | AWG size | 24 | Category | 6 |
---|---|---|---|---|---|
Colour | Other | Connection type | Crimp | Model | Plug |
Screened | True | Special tool necessary | True | Suitable for litz wire conductor | True |
Suitable for round cable | True | Suitable for solid core | True |
This page is Connector RJ45 CAT.6 Hirose TM21, part number CE6324.
You can find the detail information about specifications and dimensions on part number CE6324.