Manufacturer part number: 11282200
Brand: LAPP
Price: 9.32 €
Delivery time: 5 Days
Contact type: Bus
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11282200
Rated current In(A) | 10 | Rated voltage(V) | 250 | Type of electric connection | Crimp connection |
---|---|---|---|---|---|
Diameter plug-in contact | 1,6 | Ambient temperature | 125 | Connectable conductor cross section | 2.5 |
Number of poles | 15 | Over voltage category | II | Pollution degree | 3 |
Rated surge voltage | 2,5 | Inflammability class of insulation material acc. with UL94 | V0 | Material connector of connector insert | Thermoplastic |
Material contact | Brass | Material of contact insert | Plastic | Material of contact surface | Silver |
Contact insert without contacts | False | Modular version | True | With protective conductor | True |
With wire protection | True |