Manufacturer part number: 44424049
Brand: LAPP
Price: 6.33 €
Delivery time: 5 Days
Contact type: Pin
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44424049
Rated current In(A) | 10 | Rated voltage(V) | 400 | Type of electric connection | Crimp connection |
---|---|---|---|---|---|
Diameter plug-in contact | 1,6 | Ambient temperature | 120 | Connectable conductor cross section | 2.5 |
Number of poles | 12 | Over voltage category | III | Pollution degree | 3 |
Rated surge voltage | 6 | Inflammability class of insulation material acc. with UL94 | V0 | Material connector of connector insert | Thermoplastic |
Material contact | Brass | Material of contact insert | Plastic | Material of contact surface | Silver |
Contact insert without contacts | True | Modular version | True | With protective conductor | True |
With wire protection | True |