EPIC® SIGNAL M23 B1

EPIC® SIGNAL M23 B1

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Harnessed insulation body can easily inserted from back side in already mounted housing
· Defined stop position when mounting at device prevents uncontrolled pressing of sealing

Application
· Plant engineering
· Servo drives and servo assemblies
· Measurement and control technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44420023
44420024
44420026
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

7.83 €

20 Available 8 Days 10

8.42 €

5 Available 46 Days 10

7.90 €

5 Available 39 Days 10

Loading...

  1. 1

Basic information

Shape Round Degree of protection (IP), mounted IP68 Type of housing Housing extension
Outer diameter 20,5 Width 25,6 Height 24,6
Length 23 Operation temperature 125 Material housing Zinc
Locking mechanism Other Position cable feed Above With interlocking device False
UV resistant True Corrosion resistant True Inflammability class of insulation material acc. with UL94 HB

Tech Support